S188K1K2-341 ST K1&K2 EV46 O/S P/C
10520209
$0.00
/
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2740 lb/ft
- Attachment Number: K1K2
- Attachment Spacing: 46
- Base Catalog No: S188
- Minimum Tensile Strength (lbs): 23000 lb
- Net Weight: 10.58
- Overall Width/Pin Length (in): 2.69 in
- Roller Diameter (in): 0.88 in
- Sprocket Unit: 78
- Weight unit: LB
- Width Between Outer Plates (in): 1.63 in