SI1120S5LH13 ST S5 28LK LH AY13
10520218
$0.00
/
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.19 in
- Rated Working Load (lb/ft): 2100 lb/ft
- Attachment Number: S5
- Attachment Spacing: 4
- Base Catalog No: SI1120
- Minimum Tensile Strength (lbs): 13000 lb
- Net Weight: 3.00
- Overall Width/Pin Length (in): 2.39 in
- Sprocket Unit: 1120
- Weight unit: LB
- Width Between Outer Plates (in): 1.44 in