2188K3*300 ST K3 P/C
10520293
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4200 lb/ft
- Base Catalog No: 2188
- Height: 42.00
- Length: 90.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 23000 lb
- Net Weight: 31.20
- Overall Width/Pin Length (in): 3.25 in
- Plate Style: Straight
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 1.75 in
- Roller Style: Non-Flange
- Sprocket Unit: 188
- Unit of Dimension: IN
- Weight unit: LB
- Width: 90.00
- Width Between Outer Plates (in): 1.31 in
2188 K3 P/C Steel Chain 4" Pitch