SR1114K2*303 ST K2 P/C
10520409
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4200 lb/ft
- Attachment Number: K2
- Base Catalog No: SR1114
- Minimum Tensile Strength (lbs): 23000 lb
- Overall Width/Pin Length (in): 3.25 in
- Sprocket Unit: 196