SR844K2*302 ST OFF K2 EV3 P/C
10520484
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 9000 lb/ft
- Attachment Number: K2
- Base Catalog No: SR844
- Height: 36.00
- Length: 84.00
- Minimum Tensile Strength (lbs): 52000 lb
- Net Weight: 11.90
- Overall Width/Pin Length (in): 5.31 in
- Sprocket Unit: 844
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00