SR196A1-A2-P SR196 A1A2 P/C
10520568
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2600 lb/ft
- Attachment Number: A1A2
- Base Catalog No: SR196
- Minimum Tensile Strength (lbs): 18000 lb
- Net Weight: 6.60
- Overall Width/Pin Length (in): 2.72 in
- Sprocket Unit: 196
- Weight unit: LB