4530*300 ST PRSCON 33LKS
10520636
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2500 lb/ft
- Height: 38.40
- Length: 96.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 21000 lb
- Net Weight: 4.60
- Overall Width/Pin Length (in): 2.5 in
- Plate Style: Straight
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 1.5 in
- Roller Style: Non-Flange
- Sprocket Unit: 1120
- Unit of Dimension: IN
- Weight unit: LB
- Width: 96.00
- Width Between Outer Plates (in): 0.95 in
4530 ST Pressed Const 33 LKS Steel Chain 3.75" Pitch