531M9*300 M9 R W/EP/C
10520780
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 4500 lb/ft
- Attachment Number: M9
- Base Catalog No: 531
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 28000 lb
- Net Weight: 6.00
- Overall Width/Pin Length (in): 3.47 in
- Plate Style: Straight
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 2.25 in
- Roller Style: Non-Flange
- Sprocket Unit: 531
- Weight unit: LB
- Width Between Outer Plates (in): 1.31 in