SR825K2*302 ST K2 EV4 P/PK
10520796
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 6000 lb/ft
- Base Catalog No: SR825
- Height: 54.00
- Length: 96.00
- Minimum Tensile Strength (lbs): 55000 lb
- Net Weight: 45.90
- Overall Width/Pin Length (in): 3.87 in
- Sprocket Unit: 825
- Unit of Dimension: IN
- Weight unit: LB
- Width: 96.00