A1675K2*300 ST K2 I/S EV2 P/PK
10520977
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 3.25 in
- Plate Thickness (in): 5 in
- Rated Working Load (lb/ft): 14200 lb/ft
- Height: 40.00
- Length: 84.00
- Net Weight: 34.10
- Overall Width/Pin Length (in): 5.98 in
- Sprocket Unit: 9856
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00