7881-1 7881 CH 132LK AY1
10521082
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 3 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 5250 lb/ft
- Net Weight: 12.00
- Overall Width/Pin Length (in): 3.56 in
- Sprocket Unit: N/A
- Weight unit: LB