RR362-P ST P/C
10521143
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 1.654 in
- Pin Diameter (in): 0.38 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.13 in
- Rated Working Load (lb/ft): 1650 lb/ft
- Base Catalog No: RR362
- Height: 12.00
- Length: 36.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 8000 lb
- Net Weight: 2.00
- Overall Width/Pin Length (in): 2.03 in
- Plate Style: Straight
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 0.88 in
- Roller Style: Non-Flange
- Sprocket Unit: 62
- Unit of Dimension: IN
- Weight unit: LB
- Width: 34.00
- Width Between Outer Plates (in): 1 in
RR362 Chain P/C Str SB 1.654P