ER102.5K22*300 K22 EV3 P/C
10521165
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4.04 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.75 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7800 lb/ft
- Base Catalog No: ER102.5
- Height: 59.98
- Length: 107.96
- Minimum Tensile Strength (lbs): 48000 lb
- Net Weight: 11.28
- Overall Width/Pin Length (in): 4.56 in
- Sprocket Unit: 1021/2
- Unit of Dimension: IN
- Weight unit: LB
- Width: 107.96