ER150*300 P/PK
10521236
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Base Catalog No: ER150
- Height: 28.00
- Length: 42.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 85000 lb
- Net Weight: 17.00
- Overall Width/Pin Length (in): 6.36 in
- Plate Style: Straight
- Product Type: Hi Load Elevator Without Rollers
- Roller Diameter (in): 1.75 in
- Sprocket Unit: 132
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
- Width Between Outer Plates (in): 3.34 in
ER150 P/C Str SB Chain 6.05p Replaces Sx150*301