FR1222*300 ST P/C
10521258
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7200 lb/ft
- Base Catalog No: FR1222
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 34000 lb
- Overall Width/Pin Length (in): 4.31 in
- Plate Style: Straight
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 3.5 in
- Roller Style: Flange
- Sprocket Unit: F1222
- Width Between Outer Plates (in): 2 in
St P/C