4975M1WS-300 ST M1 & WS EV2 O/S P/PK
10521321
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12.402 in
- Pin Diameter (in): 1.38 in
- Plate Depth (in): 3.75 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 18900 lb/ft
- Attachment Number: M14
- Net Weight: 23.23
- Overall Width/Pin Length (in): 5.87 in
- Sprocket Unit: 4975
- Weight unit: LB