SI1120S5RH49 ST S5 10LK RH AY49

10521378
$0.00 /
  • Chain Pitch (in): 4 in
  • Pin Diameter (in): 0.44 in
  • Plate Depth (in): 1.13 in
  • Plate Thickness (in): 0.19 in
  • Rated Working Load (lb/ft): 2100 lb/ft
  • Attachment Number: S5
  • Attachment Spacing: 4
  • Base Catalog No: SI1120
  • Minimum Tensile Strength (lbs): 13000 lb
  • Net Weight: 3.00
  • Overall Width/Pin Length (in): 2.39 in
  • Sprocket Unit: 1120
  • Weight unit: LB
  • Width Between Outer Plates (in): 1.44 in
QTY