ER102BK2-8 K2 EV10 O/S P/C AY 8

10750622
$0.00 /
  • Chain Category: Elevator
  • Chain Sub-Category: Hi Load Elevator
  • Chain Pitch (in): 4 in
  • Pin Diameter (in): 0.63 in
  • Plate Depth (in): 1.5 in
  • Plate Thickness (in): 0.38 in
  • Rated Working Load (lb/ft): 6300 lb/ft
  • Attachment Number: K2
  • Attachment Spacing: 10
  • Base Catalog No: ER102B
  • Minimum Tensile Strength (lbs): 36000 lb
  • Net Weight: 7.88
  • Overall Width/Pin Length (in): 4.37 in
  • Sprocket Unit: 102B
  • Weight unit: LB
  • Width Between Outer Plates (in): 2.94 in
QTY