9948A26-300 9948 A26 EV2 P/P R&L M&T
10833897
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 9.843 in
- Pin Diameter (in): 1.37 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.75 in
- Rated Working Load (lb/ft): 7200 lb/ft
- Attachment Number: A26
- Net Weight: 75.16
- Overall Width/Pin Length (in): 3.75 in
- Sprocket Unit: N/A
- Weight unit: LB