ER864-K*300 ST K443 EV2 O/S P/PK
10520758
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 22000 lb/ft
- Attachment Number: K443
- Attachment Spacing: 2
- Barrel Diameter (in): 2.38 in
- Barrel Length (in): 5 in
- Base Catalog No: ER864
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 155000 lb
- Net Weight: 42.99
- Overall Width/Pin Length (in): 7.62 in
- Plate Style: Straight
- Product Type: Mill Duty High-Performance Elevator
- Roller Diameter (in): 2.38 in
- Sprocket Unit: 864
- Weight unit: LB
- Width Between Outer Plates (in): 5.12 in
ER864-K443 EV 2nd P/P Steel Chain 7.000" P