ER958K44*301 ST K44 EV2 P/PK
10521987
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 3.25 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 16300 lb/ft
- Attachment Number: K443
- Attachment Spacing: 2
- Barrel Diameter (in): 2 in
- Barrel Length (in): 4.13 in
- Base Catalog No: ER958
- Height: 26.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 97000 lb
- Net Weight: 31.30
- Overall Width/Pin Length (in): 6.07 in
- Plate Style: Straight
- Product Type: Mill Duty High-Performance Elevator
- Roller Diameter (in): 2 in
- Sprocket Unit: 958
- Unit of Dimension: IN
- Weight unit: LB
- Width: 56.00
- Width Between Outer Plates (in): 4.19 in
ER958K44*301 ER958-K44 EV 2nd 6.000" P