ER3433K33*300 K33 EV4 O/S P/C
10520126
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 5300 lb/ft
- Base Catalog No: ER3433
- Height: 16.00
- Length: 32.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 41000 lb
- Net Weight: 9.30
- Overall Width/Pin Length (in): 4.3 in
- Plate Style: Straight
- Product Type: Asphalt With Rollers
- Roller Diameter (in): 1.5 in
- Roller Style: Non-Flange
- Sprocket Unit: 3433
- Unit of Dimension: IN
- Weight unit: LB
- Width: 32.00
- Width Between Outer Plates (in): 2.94 in
ER3433 K33 EV 4th O/s P/C 4.000" Pitch Replaces X3433K33*300