WHX6121HF-15ASYB WHX 6121 HF 15"AY B
10520434
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Hard Face Drag
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 1.13 in
- Rated Working Load (lb/ft): 27600 lb/ft
- Attachment Number: 15" WING
- Attachment Spacing: 1
- Barrel Length (in): 6.31 in
- Base Catalog No: WHX6121
- Minimum Tensile Strength (lbs): 205000 lb
- Net Weight: 44.18
- Overall Width/Pin Length (in): 9.75 in
- Sprocket Unit: 6121
- Weight unit: LB
- Width Between Outer Plates (in): 6.45 in
- Wing Span (in): 15 in