RS4851G100E2C RS 4851 G100 EV 2ND COT
10520540
MFG #: LINK
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 9 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 9200 lb/ft
- Base Catalog No: RS4851
- Height: 21.33
- Length: 55.99
- Minimum Tensile Strength (lbs): 67000 lb
- Net Weight: 14.10
- Overall Width/Pin Length (in): 4.6 in
- Roller Diameter (in): 3 in
- Sprocket Unit: 4009
- Unit of Dimension: IN
- Weight unit: LB
- Width: 55.99