A4539*300 ST P/PK
10520550
$0.00
/ FT
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4650 lb/ft
- Base Catalog No: A4539
- Minimum Tensile Strength (lbs): 38000 lb
- Net Weight: 9.00
- Overall Width/Pin Length (in): 3.47 in
- Sprocket Unit: 4539
- Weight unit: LB