2858*300 ST P/PK
10520646
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 4.083 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2.25 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7200 lb/ft
- Base Catalog No: 2858
- Height: 35.27
- Length: 88.17
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 57000 lb
- Net Weight: 13.00
- Overall Width/Pin Length (in): 4.37 in
- Plate Style: Straight
- Product Type: Asphalt Elevator With Rollers
- Roller Diameter (in): 1.63 in
- Roller Style: Non-Flange
- Sprocket Unit: 2858
- Unit of Dimension: IN
- Weight unit: LB
- Width: 88.17
- Width Between Outer Plates (in): 2 in
2858 P/P Steel Chain 4.084" Pitch