RS3001K3E3OSC RS3001 K3 EV3RD O/S P/C
10520740
MFG #: LINK
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 4.116 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.75 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7200 lb/ft
- Height: 52.47
- Length: 93.28
- Net Weight: 15.45
- Overall Width/Pin Length (in): 4.18 in
- Sprocket Unit: N/A
- Unit of Dimension: IN
- Weight unit: LB
- Width: 93.28