WHX6067HF-16 WHX6067HF-16"FLT DRAG CH
10520942
MFG #: REX
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Hard Face Drag
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.75 in
- Rated Working Load (lb/ft): 24300 lb/ft
- Attachment Number: 16" WING
- Attachment Spacing: 1
- Barrel Length (in): 5.5 in
- Base Catalog No: WHX6067
- Minimum Tensile Strength (lbs): 195000 lb
- Net Weight: 34.50
- Overall Width/Pin Length (in): 8.19 in
- Sprocket Unit: 6121
- Weight unit: LB
- Width Between Outer Plates (in): 5.7 in