C9856M2*300 ST M2 EV2 O/S P/PK
10520987
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 14000 lb/ft
- Base Catalog No: C9856
- Minimum Tensile Strength (lbs): 97000 lb
- Net Weight: 29.00
- Overall Width/Pin Length (in): 5.96 in
- Sprocket Unit: 9856
- Weight unit: LB