B9856K44*300 ST K44 EV2 O/S P/PK
10521280
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 14000 lb/ft
- Base Catalog No: B9856
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 97000 lb
- Net Weight: 27.00
- Overall Width/Pin Length (in): 5.56 in
- Plate Style: Straight
- Product Type: Asphalt With Rollers
- Roller Diameter (in): 2.75 in
- Roller Style: Non-Flange
- Sprocket Unit: 9856
- Weight unit: LB
- Width Between Outer Plates (in): 3 in
B9856-K44 EV 2nd 0/s P/P Stl Chn 6.000P