WHX6067HF-14 WHX6067HF-14 (14" WD)

10521335
$0.00 / FT
  • Chain Category: Welded Steel
  • Chain Sub-Category: Hard Face Drag
  • Chain Pitch (in): 9 in
  • Pin Diameter (in): 1.25 in
  • Plate Depth (in): 2.5 in
  • Plate Thickness (in): 0.75 in
  • Rated Working Load (lb/ft): 24300 lb/ft
  • Attachment Number: 14" WING
  • Attachment Spacing: 1
  • Barrel Length (in): 5.5 in
  • Base Catalog No: WHX6067
  • Minimum Tensile Strength (lbs): 195000 lb
  • Net Weight: 32.62
  • Overall Width/Pin Length (in): 8.19 in
  • Sprocket Unit: 6121
  • Weight unit: LB
  • Width Between Outer Plates (in): 5.7 in
  • Wing Span (in): 14 in
QTY