BR2111K*301 ST K11 P/C
10521507
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 5900 lb/ft
- Base Catalog No: BR2111
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 67000 lb
- Net Weight: 12.00
- Overall Width/Pin Length (in): 3.84 in
- Plate Style: Straight
- Product Type: Asphalt With Rollers
- Roller Diameter (in): 1.88 in
- Roller Style: Non-Flange
- Sprocket Unit: 2111
- Weight unit: LB
- Width Between Outer Plates (in): 1.56 in
BR2111-K11 EV 1 P/C Str SB Chain 6.000P