WHR78A22E2R WHR 78 A22 EV 2ND R

10521169 MFG #: REX
$0.00 /
  • Chain Category: Welded Steel
  • Chain Sub-Category: Narrow Mill
  • Chain Pitch (in): 2.609 in
  • Pin Diameter (in): 0.5 in
  • Plate Depth (in): 1.13 in
  • Plate Thickness (in): 0.25 in
  • Rated Working Load (lb/ft): 3500 lb/ft
  • Attachment Number: A22
  • Attachment Spacing: 2
  • Barrel Diameter (in): 0.88 in
  • Barrel Length (in): 2 in
  • Base Catalog No: WHR78
  • Height: 82.80
  • Length: 147.20
  • Minimum Tensile Strength (lbs): 25500 lb
  • Net Weight: 4.31
  • Overall Width/Pin Length (in): 2.98 in
  • Sprocket Unit: 78
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 147.20
  • Width Between Outer Plates (in): 2.06 in
QTY