WDHR480W22R WDHR 480 W22 R
10520463
MFG #: REX
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Wide Mill Drag
- Chain Pitch (in): 8 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Attachment Number: W22
- Attachment Spacing: 1
- Barrel Length (in): 12.75 in
- Base Catalog No: WDH480
- Height: 48.00
- Length: 63.00
- Minimum Tensile Strength (lbs): 79000 lb
- Net Weight: 23.04
- Overall Width/Pin Length (in): 14.6 in
- Sprocket Unit: H480
- Unit of Dimension: IN
- Weight unit: LB
- Width: 63.00
- Width Between Outer Plates (in): 12.83 in