WDHR116W22E3R WDHR 116 W22 E3 R
10520516
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Wide Mill Drag
- Chain Pitch (in): 8 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.75 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 11500 lb/ft
- Attachment Number: W22
- Attachment Spacing: 3
- Barrel Length (in): 14.13 in
- Base Catalog No: WDH116
- Material: Steel
- Minimum Tensile Strength (lbs): 59000 lb
- Net Weight: 14.10
- Overall Width/Pin Length (in): 15.5 in
- Product Type: WDH
- Sprocket Unit: H116
- Weight unit: LB
- Width Between Outer Plates (in): 14.22 in