WDHR110*300 WDHR 110 R
10521009
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Wide Mill Drag
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 10000 lb/ft
- Barrel Length (in): 10.38 in
- Base Catalog No: WDH110
- Height: 12.00
- Length: 19.00
- Material: Steel
- Minimum Tensile Strength (lbs): 55000 lb
- Net Weight: 13.50
- Overall Width/Pin Length (in): 11.8 in
- Product Type: WDH
- Sprocket Unit: H110
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.00
- Width Between Outer Plates (in): 9 in
WDH110 Welded Steel Chain 6.000 Pitch - 20 Links/strand Riveted Chain w/End Riveted