WDHR116*300 RIVETED 10.005 FT STRAND
10521669
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Wide Mill Drag
- Chain Pitch (in): 8 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.75 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 11500 lb/ft
- Barrel Length (in): 14.13 in
- Base Catalog No: WDH116
- Height: 15.00
- Length: 20.00
- Material: Steel
- Minimum Tensile Strength (lbs): 59000 lb
- Net Weight: 16.00
- Overall Width/Pin Length (in): 15.5 in
- Product Type: WDH
- Sprocket Unit: H116
- Unit of Dimension: IN
- Weight unit: LB
- Width: 20.00
- Width Between Outer Plates (in): 13 in
WDH116 Riveted Chain 8.000 Pitch - 15 Links/strand Riveted Chain w/End Riveted