54-GC6301-02 IDL*35TRGH ST UEQ F/S
10505980
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 9 in
- Bolting Width (in): 63 in
- CEMA Rating: C
- Height: 18.00
- Length: 61.00
- Net Weight: 115.00
- Roll Diameter (in): 6 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idl*35 Trough Stl UEQ Factory Sea