20-GB4020-21 IDL 4.25 RISE ST F/S B+
10506031
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 29 in
- CEMA Rating: B
- Height: 14.00
- Length: 31.00
- Net Weight: 20.00
- Roll Diameter (in): 5 in
- Roller Length (in): 23 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
20-B4020 B+ 4x23 Stl Roll Factory Sealed w/4.25 Rise Brkt