54-GD6056-02 IDL*P/A 4.5DRP RBDSC F/S
10506243
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic D Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 63 in
- CEMA Rating: D
- Height: 18.00
- Length: 61.00
- Net Weight: 187.00
- Roll Diameter (in): 6 in
- Roller Length (in): 57 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idl*P/A 4.5drp DscruB Fact Sea