18-GB5310-01 IDL*35 A/S ST EQ R/G

10506910 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic B+ Training Idlers
  • Bolting Length (in): 7.5 in
  • Bolting Width (in): 27 in
  • CEMA Rating: B
  • Net Weight: 86.00
  • Roll Diameter (in): 5 in
  • Roller Length (in): 7 in
  • Type of Bearing: Roller
  • Weight unit: LB
18-B5310 Troughing Training Idler-act Sh Chk 18-B5312 411-20009 Shoe
QTY