24-GC5402-02 IDL*45TRGH IMP EQ F/S
10508383
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 33 in
- CEMA Rating: C
- Net Weight: 52.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Weight unit: LB
24-C5402 Factory Sealed Troughing Impact Idler