24-GC6400-02 IDL*45TRGH ST EQ F/S
10508855
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 33 in
- CEMA Rating: C
- Net Weight: 62.00
- Roll Diameter (in): 6 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Weight unit: LB
24-C6400 Factory Sealed Troughing Idler