36-GC5301-02 IDL*35TRGH ST UEQ F/S
10509074
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Height: 15.00
- Length: 47.00
- Net Weight: 69.00
- Roll Diameter (in): 5 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
Idl *35 Trough Stl UEQ Factory Sealed