18-GC5040-02 RTN C 4.5 DRP ST FS
10509200
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 27 in
- CEMA Rating: C
- Net Weight: 22.24
- Roll Diameter (in): 5 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Weight unit: LB
18-C5040 5x21roll Factory Sealed w/4.50 Drop Bracket