20-GB4210-01 IDL*20 A/S ST EQ R/G B+
10509432
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 6 in
- Bolting Width (in): 29 in
- CEMA Rating: B
- Height: 14.00
- Length: 31.00
- Net Weight: 78.00
- Roll Diameter (in): 4 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Idl* 20 A/S Stl Eq R/g B+