18-GB5043-20 RTN*B+1.5DRP RBDSC RG
10510401
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic B+ Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 27 in
- CEMA Rating: B
- Height: 14.00
- Length: 29.00
- Net Weight: 18.00
- Roll Diameter (in): 5 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
18-B5043 B+ 5x21 RuB Disc Roll w/1.5 Drop Brkt