18-GD5040-01 RTN D 4.5 DRP ST RG

10511683 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Return & Flat Steel Roll
  • Net Weight: 20.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Return D 4.5 Drop Stl Rg
QTY