18-GC6043-02 RTN C 4.5 DRP RBDSC FS
10511741
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic C Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 27 in
- CEMA Rating: C
- Height: 14.00
- Length: 29.00
- Net Weight: 27.24
- Roll Diameter (in): 6 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
18-C6043 6x21 Rubber Disc Factory Sealed w/4.50 Drop