24-FC5022-01 IDL*L/S IMP 1.94BRG

10511890 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic C Series-F Live Impact
  • Net Weight: 63.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
24-f5022 Flat Impact w/ma2115 Pillow Blocks
QTY